IESNA:LM-63-2002
[TEST]P1648229
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-850-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 5000K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27108.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4549.8 4563.5 4692.0 4816.6 4912.0 4966.5 4929.5 4752.3 4507.0 4285.1 4035.9 3780.8 3556.9 3340.8 3068.3 
2817.1 2530.9 2240.8 1960.5 1645.1 1364.8 1103.9 891.7 753.4 673.6 623.0 574.3 512.0 453.6 389.4 319.3 247.3 165.5 101.2 
37.0 0.0 0.0 
4549.8 4559.6 4690.0 4814.6 4910.0 4972.3 4941.2 4762.0 4528.4 4310.4 4059.2 3798.3 3580.3 3360.3 3103.3 
2836.6 2556.2 2277.8 1983.9 1654.8 1378.4 1117.5 901.4 757.3 675.6 623.0 574.3 514.0 455.6 397.2 329.0 257.0 169.4 103.2 
35.0 0.0 0.0 
4549.8 4549.8 4668.6 4797.1 4906.1 4982.0 4989.8 4857.4 4631.6 4419.4 4199.4 3936.6 3706.8 3498.5 3259.1 
3000.1 2731.5 2445.3 2151.3 1828.1 1514.7 1226.5 975.4 808.0 698.9 642.5 588.0 523.7 469.2 406.9 340.7 270.6 181.1 107.1 
33.1 0.0 0.0 
4549.8 4579.0 4686.1 4828.2 4950.9 5063.8 5137.8 5083.3 4947.0 4767.9 4555.7 4316.2 4076.7 3841.2 3615.3 
3360.3 3087.7 2793.8 2480.3 2143.5 1785.3 1442.6 1144.8 911.1 763.2 679.5 619.1 556.8 490.6 430.3 364.1 292.0 206.4 
122.7 42.8 1.9 0.0 
4549.8 4573.2 4666.6 4812.7 4954.8 5104.7 5250.7 5332.5 5318.9 5227.3 5069.7 4863.3 4637.4 4398.0 4172.1 
3934.6 3662.1 3368.1 3031.3 2682.8 2256.4 1865.1 1467.9 1146.7 905.3 751.5 658.0 591.8 519.8 447.8 375.7 299.8 220.0 
128.5 50.6 3.9 0.0 
4549.8 4575.1 4653.0 4797.1 4960.6 5143.6 5338.3 5535.0 5671.2 5706.3 5679.0 5628.4 5527.2 5371.4 5165.0 
4931.4 4686.1 4386.3 4028.1 3629.0 3155.9 2616.6 2081.2 1604.2 1224.6 942.3 769.0 642.5 554.9 473.1 385.5 311.5 
227.8 136.3 58.4 3.9 0.0 
4549.8 4586.8 4651.1 4779.6 4952.8 5153.4 5375.3 5595.3 5832.8 6072.3 6276.7 6438.3 6570.7 6689.4 6775.1 
6782.9 6708.9 6512.3 6196.9 5745.2 5182.6 4485.6 3662.1 2826.9 2071.5 1522.5 1142.8 866.4 677.5 552.9 455.6 348.5 
257.0 167.4 77.9 7.8 0.0 
4549.8 4579.0 4631.6 4740.6 4886.6 5098.9 5330.5 5568.1 5823.1 6097.6 6391.6 6714.8 7059.4 7464.3 7935.4 
8424.1 8879.7 9313.8 9730.5 10102.3 10320.4 10269.7 9816.1 8745.3 7039.9 5056.0 3261.0 2205.8 1520.5 985.1 702.8 
508.1 346.5 212.2 107.1 15.6 0.0 
4549.8 4565.4 4616.0 4703.6 4822.4 4991.8 5192.3 5414.2 5655.7 5875.7 6124.9 6370.2 6652.5 7071.0 7643.4 
8367.7 9126.9 10090.6 11235.4 12493.1 14095.3 15721.0 17525.7 19418.1 21378.6 22786.2 23477.3 22042.5 16044.2 
9335.2 4491.4 2151.3 934.5 445.8 194.7 46.7 0.0 
4549.8 4542.0 4590.7 4666.6 4777.6 4927.5 5085.2 5283.8 5455.1 5626.5 5823.1 5959.4 6113.2 6399.4 6821.8 
7359.2 7912.1 8552.6 9526.0 10814.9 12572.9 14755.3 17605.6 21242.3 25792.1 30743.0 34882.1 36026.8 30005.2 
19301.3 9781.1 4335.7 1740.5 1978.0 1358.9 508.1 0.0 
4549.8 4575.1 4625.8 4705.6 4816.6 4974.3 5137.8 5334.4 5515.5 5675.1 5867.9 5990.5 6138.5 6399.4 6823.8 
7363.1 7890.7 8500.0 9450.1 10684.4 12347.1 14426.3 16896.9 20078.1 24195.7 29156.3 34529.7 37810.2 33807.4 
22348.1 11138.0 4674.4 1724.9 2268.1 1520.5 348.5 0.0 
4549.8 4565.4 4618.0 4697.8 4808.8 4960.6 5126.1 5324.7 5511.6 5682.9 5869.8 5998.3 6146.3 6414.9 6847.1 
7392.3 7900.4 8537.0 9504.6 10711.7 12407.4 14473.0 17064.3 20272.8 24507.2 29541.8 34716.6 37773.2 33457.0 
22128.1 11013.4 4590.7 1730.8 2314.8 1499.1 305.7 0.0 
4549.8 4544.0 4604.3 4686.1 4812.7 4980.1 5161.2 5377.3 5595.3 5790.0 6021.7 6189.1 6389.6 6720.6 7205.4 
7838.1 8449.4 9267.1 10411.9 11842.8 13924.0 16536.7 19665.3 23716.8 28017.4 31922.8 34391.5 33869.7 27445.0 
17858.6 9380.0 4176.0 1541.9 1512.7 1074.7 360.2 0.0 
4549.8 4571.3 4649.1 4764.0 4906.1 5112.5 5351.9 5616.7 5897.1 6191.0 6533.7 6878.3 7257.9 7729.1 8391.0 
9128.9 9956.3 10914.2 12027.8 13234.8 14529.5 15929.3 17403.1 18822.3 20054.7 20821.8 20455.8 17646.4 11566.4 6150.2 
3152.0 1469.9 695.0 340.7 153.8 46.7 0.0 
4549.8 4590.7 4682.2 4828.2 4989.8 5205.9 5470.7 5758.8 6082.0 6426.6 6753.7 7088.6 7452.6 7838.1 8268.4 
8655.8 8990.6 9280.7 9559.1 9724.6 9695.4 9345.0 8593.5 7328.0 5694.6 3878.2 2540.7 1763.9 1290.8 895.6 646.4 
469.2 321.2 200.5 103.2 19.5 0.0 
4549.8 4633.6 4744.5 4892.5 5075.5 5293.5 5566.1 5840.6 6091.8 6300.1 6508.4 6679.7 6784.8 6817.9 6792.6 
6722.5 6580.4 6346.8 5998.3 5468.8 4876.9 4248.1 3453.7 2597.1 1859.3 1397.9 1061.0 841.0 681.4 568.5 473.1 360.2 
266.7 175.2 87.6 11.7 0.0 
4549.8 4649.1 4767.9 4919.7 5102.7 5332.5 5546.6 5716.0 5811.4 5854.2 5836.7 5737.4 5591.4 5410.4 5211.8 
4993.7 4725.1 4403.8 4008.6 3592.0 3097.5 2534.8 1941.0 1481.6 1133.1 903.3 767.1 673.6 589.9 502.3 403.0 325.1 
241.4 155.7 66.2 5.8 0.0 
4549.8 4653.0 4783.5 4933.4 5108.6 5289.6 5420.1 5451.2 5437.6 5353.9 5178.7 4952.8 4711.4 4479.7 4259.8 
3998.9 3747.7 3465.4 3111.1 2710.0 2258.4 1760.0 1382.3 1064.9 880.0 774.9 695.0 626.9 545.1 461.4 385.5 309.6 231.7 
142.1 58.4 5.8 0.0 
4549.8 4639.4 4773.7 4925.6 5085.2 5204.0 5227.3 5163.1 5032.7 4847.7 4618.0 4366.8 4133.2 3907.4 3642.6 
3420.7 3189.0 2902.8 2554.3 2186.3 1748.3 1372.5 1082.5 893.6 798.2 724.2 667.8 601.6 510.1 447.8 379.6 309.6 223.9 
136.3 54.5 1.9 0.0 
4549.8 4639.4 4779.6 4927.5 5065.8 5124.2 5069.7 4943.1 4756.2 4530.4 4257.8 4008.6 3776.9 3535.5 3288.3 
3066.3 2826.9 2527.0 2198.0 1830.1 1450.4 1150.6 930.6 821.6 741.8 691.1 638.6 552.9 490.6 424.4 360.2 288.1 206.4 
126.5 48.7 0.0 0.0 
4549.8 4616.0 4764.0 4908.1 5030.7 5063.8 4980.1 4822.4 4608.2 4357.1 4080.6 3841.2 3595.9 3354.5 3118.9 
2895.0 2645.8 2363.5 2030.6 1641.2 1314.1 1053.3 872.2 786.5 718.4 677.5 624.9 541.2 478.9 412.7 344.6 270.6 185.0 116.8 
42.8 0.0 0.0 
4549.8 4619.9 4767.9 4913.9 5032.7 5056.0 4962.6 4799.0 4577.1 4329.8 4061.2 3813.9 3576.4 3327.2 3091.6 
2879.4 2610.8 2320.7 1997.5 1625.6 1292.7 1035.7 864.4 784.6 716.4 675.6 624.9 541.2 477.0 410.8 340.7 262.8 173.3 109.0 
38.9 0.0 0.0 
